PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GentleSpace gen4, 97 W, 17000 lm, 4000 K, DALI, Wide beam, IP65, IK07, BP

BY580P 170S/840 DIA HE WB GC SI BP 1mCW5

Product Description

Aluminium, Silver, Double layer powder coating, Dali dimming Interact System ready, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Ball-proof/ball-impact resistant lighting, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505104556
Full order code: 872016959052600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads