PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GentleSpace gen4, 144 W, 25000 lm, 4000 K, DALI, Wide beam, IP65, IK07

BY581P 250S/840 PSD WB GC II SI BR

Product Description

Aluminium, Silver, Double layer powder coating, Power supply unit with DALI interface, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505104553
Full order code: 872016959049600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads