Philips GentleSpace Gen3, 156 W, BR, 25000 lm, 4000 K, DALI, Wide beam, IP65, IK07
BY481P LED250S/840 PSD WB GC WH BR
Product Description
Aluminum, White, Bracket, Power supply unit with DALI interface, 25000 lm, 156 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -