PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GentleSpace Gen3, 85 W, 13000 lm, 4000 K, DALI, Wide beam, IP65, SWP, IK08

BY480P LED130S/840 PSD WB PC SI

Product Description

Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 13000 lm, 85 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, External connector

Order code: 910500465568
Full order code: 871869940762900

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads