Philips GentleSpace Gen3, 113 W, 17000 lm, 4000 K, DALI, Wide beam, IP65, IK07
BY480P LED170S/840 PSD WB GC SI
Product Description
Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 17000 lm, 113 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -