PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips StoreFlux gen3 rim, Gridlight, single spot head, 11.8 W, 1700 lm, 3000 K, Medium beam, White, IP20

GD621B 17S/830 PSU-E MB WH

Product Description

Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 1700 lm, 11.8 W, 144 lm/W, 3000 K, (0.434,0.403)<3, UGR19, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102193
Full order code: 872016901213400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads