PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Gridlight Gen2, 2 spots (*flux-performance values for 1 spot), 62 W, C/O 154x304 mm, 8000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20

GD352B 39S/PW930 DIA-E WB WH

Product Description

2 spots (*flux-performance values for 1 spot), C/O 154x304 mm, Aluminium, White, Single layer powder coating, Dali dimming Interact System ready external, 8000 lm, 62 W, 131 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102781
Full order code: 872016958839400

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads