Philips GreenSpace Accent Gridlight Gen2, 2 spots (*flux-performance values for 1 spot), 48 W, C/O 154x304 mm, 5600 lm, PremiumColor, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20
GD352B 27S/PC930 DIA-E WB BK
Product Description
2 spots (*flux-performance values for 1 spot), C/O 154x304 mm, Aluminium, Black, Single layer powder coating, Dali dimming Interact System ready external, 5600 lm, 48 W, 116 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle