PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Gridlight Gen2, 1 spot, 30 W, C/O 154x154 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, Black, IP20

GD351B 39S/830 WIA-E MB BK

Product Description

1 spot, C/O 154x154 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4100 lm, 30 W, 135 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102773
Full order code: 872016958831800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads