PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBalance Free Floor Standing gen2, Sharp edge, U-shaped base, 118 W, H2000 mm, 15000 lm, 3000 K, CRI>90, DALI, UGR19, White, ACL

FS486F 150S/930 PSD-T ACL U WH

Product Description

Sharp edge, U-shaped base, H2000 mm, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 15000 lm, 118 W, 127 lm/W, 3000 K, (0.434, 0.404) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with plug CEE 7 3-pole, External connector

Order code: 910505102586
Full order code: 872016958516400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads