PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBalance Free Floor Standing gen2, 90 W, 12500 lm, 4000 K, CRI>90, DALI, UGR19, White, ACL

FS486F 125S/940 PSD-T ACL U WH CCH

Product Description

Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 12500 lm, 90 W, 139 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with Swiss plug 3-pole, External connector

Order code: 910505102583
Full order code: 872016958513300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads