Philips Exit Sign, 4 W, 4 W, 330x186mm; H30 mm, 85 lm, 6500 K, IP20
EM155C SLIM WL EXIT SIGN M3 ELP LEG WH
Product Description
330x186mm; H30 mm, Polycarbonate, White, Signal white (RAL9003), 85 lm, 4 W, 32 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -