PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Exit Sign, 3 W, 3 W, 313x212mm; H42 mm, 23 lm, 6500 K, IP20

EM159C WL/CM EXIT SIGN M3 ELP LEG WH

Product Description

313x212mm; H42 mm, Polycarbonate, White, Signal white (RAL9003), 23 lm, 3 W, 22 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version

Order code: 912401483639
Full order code: 871951488066500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads