PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright LED Downlight, 7.5 W, 800 lm, 6500 K, Beam angle 100°, White

DN029B G2 LED8/865 PSR-E D90 GM

Product Description

Metal–Plastic, White, 800 lm, 7.5 W, 106 lm/W, 6500 K, (6500K@, 0.3130, 0.3370) 6, Beam angle 100°, Frosted, Polycarbonate, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002590008
Full order code: 871951427677200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads