PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright LED Downlight DN029B, 7.5 W, 800 lm, 3000 K, White

DN029B G2 LED8/WW PSR-E D90 CAU 20-PK

Product Description

Plastic, White, 800 lm, 7.5 W, 106.00 lm/W, 3000 K, (3000K@, 0.4400, 0.4030) 6, Frosted, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Plug-in connector 2-pole

Order code: 929002531849
Full order code: 871951425192200

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED

Downloads