Philips SmartBright LED Downlight DN016, 20 W, 2000 lm, 6500 K, Wide beam, White
DN016B LED20/CW 20W 100-240V D125 RD ND
Product Description
Plastic, White, Power supply unit (On/Off), 2000 lm, 20 W, 100 lm/W, 6500 K, (0.3130, 0.3370) 6SDCM, Wide beam, Matte, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Warranty period 3 years