PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright LED Downlight DN016, 10 W, 800 lm, 3000 K, Wide beam, White

DN016B LED8/WW 10W 100-240V D90 RD ND

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 800 lm, 10 W, 80.00 lm/W, 3000 K, (0.440, 0.4030) 6SDCM, Wide beam, Matte, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Flying leads/wires

Order code: 929002067212
Full order code: 871869966239400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads