Philips Meson Downlight, 7 W, 550 lm, 6500 K, Wide beam, White
59443 Plus MESON 080 7W 65K WH KR
Product Description
Plastic, White, Power supply unit, 550 lm, 7 W, 78 lm/W, 6500 K, (0.3123, 0.3283) 6SDCM, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Switching Cycle 7,500
- Warranty period 1 years