Philips LuxSpace, recessed, 44 W, D200 mm, 6200 lm, 4000 K, High-gloss reflector, IP20
DN570B LED60S/840 PSU-E C WH
Product Description
D200 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 6200 lm, 44 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM≤2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -