PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace, recessed, 30 W, D200 mm, 3100 lm, Tunable white 2700-6500 K, DALI, UGR19, High-gloss reflector, IP20

DN571B LED40S/TWH PSD-E C WH

Product Description

D200 mm, Metal–Plastic, White, Signal white (RAL9003), Power supply unit with DALI interface external, 3100 lm, 30 W, 100 lm/W, Tunable white 2700-6500 K, (0.307,0.326) SDCM≦4, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100902
Full order code: 871869997031400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing

Downloads