PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips DN570G | LUXSPACE 2 ACC.

Product Description

Philips DN570G | LUXSPACE 2 ACC.

Order code: 910503586402
Full order code: 871829193235200

Specifications

  • Overall height
    2 mm
  • Overall diameter
    210 mm
  • Material
    Glass
  • Mech. impact protection code
    IK02 [0.2 J standard]
  • Accessory color
    White
  • Net Weight (Piece)
    0.176 kg

Downloads