Philips LuxSpace PoE, 10.6 W, D150 mm, 1350 lm, 3000 K, Power over Ethernet, High-gloss reflector, IP20
DN560B LED12S/830 POE-E C WH
Product Description
D150 mm, Aluminum die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 1350 lm, 10.6 W, 127 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -