Philips LuxSpace Mini, recessed, 12 W, D150 mm, 1200 lm, 3000 K, High-gloss reflector, IP20, ELP3h
DN560B LED12S/830UE PSU-E C ELP3 WH
Product Description
D150 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 1200 lm, 12 W, 100 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -