PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 13.8 W, D200 mm, 2200 lm, 4000 K, UGR19, High-gloss reflector

DN610B 20S/840UE WIA-E C WH

Product Description

D200 mm, Plastic, White, Wireless driver Interact System ready external, 2200 lm, 13.8 W, 159 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104742
Full order code: 872016983628000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads