Philips LuxSpace Compact, recessed, UltraEfficient, 25 W, D200 mm, 4200 lm, 4000 K, UGR19, High-gloss reflector, ELP3h
DN610B 40S/840UE PSU-E C ELP3 WH
Product Description
D200 mm, Plastic, White, Power supply unit external (On/Off), 4200 lm, 25 W, 168 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -