PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 10.8 W, D200 mm, 2000 lm, 4000 K, UGR19, High-gloss reflector, ELP3h

DN610B 20S/840UE PSU-E C ELP3 WH

Product Description

D200 mm, Plastic, White, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104733
Full order code: 872016983619800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads