PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 26 W, D200 mm, 4200 lm, 4000 K, DALI, UGR19, High-gloss reflector

DN610B 40S/840UE PSD-E C WH

Product Description

D200 mm, Plastic, White, Power supply unit with DALI interface external, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104722
Full order code: 872016983608200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads