PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 13.4 W, D200 mm, 2400 lm, 3000 K, UGR19, High-gloss reflector

DN610B 24S/830UE PSU-E C WH

Product Description

D200 mm, Plastic, White, Power supply unit external (On/Off), 2400 lm, 13.4 W, 179 lm/W, 3000 K, (0.44,0.40), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104708
Full order code: 872016983594800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads