PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 10.8 W, D200 mm, 1950 lm, 3000 K, UGR19, Reflector with faded lines

DN610B 20S/830UE PSU-E FLR WH

Product Description

D200 mm, Plastic, White, Power supply unit external (On/Off), 1950 lm, 10.8 W, 181 lm/W, 3000 K, (0.44,0.40), UGR19, Reflector with faded lines, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104706
Full order code: 872016983592400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads