PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, 18 W, D200 mm, 2100 lm, 4000 K, UGR19, Matt reflector

DN610B 20S/840 PSU-E M SI

Product Description

D200 mm, Plastic, Silver, Power supply unit external (On/Off), 2100 lm, 18 W, 117 lm/W, 4000 K, (0.38,0.38), UGR19, Matt reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104704
Full order code: 872016983590000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads