PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, recessed, UltraEfficient, 13.4 W, D200 mm, 2500 lm, 4000 K, UGR19, High-gloss reflector, Clear, IP20/54

DN610B 24S/840UE PSU-E C WH PG

Product Description

D200 mm, Plastic, White, Power supply unit external (On/Off), 2500 lm, 13.4 W, 187 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II

Order code: 910505104695
Full order code: 872016983582500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads