Philips Latam Downlight, 18 W, 1300 lm, 4000 K, Wide beam, White
DL252 G2 SF RD 1300 40K 18W 8" EMC
Product Description
Aluminium, White, Power supply unit, 1300 lm, 18 W, 72 lm/W, 4000 K, (0.380, 0.380) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Value ladder Value
- Warranty period 1 years