PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Latam Downlight, 12 W, 900 lm, 6500 K, Wide beam, White

DL252 G2 SF RD 900 65K 12W 6" EMC

Product Description

Aluminium, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires

Order code: 929004655001
Full order code: 872016938565800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads