Philips Latam Downlight, 12 W, 900 lm, 6500 K, Wide beam, White
DL252 G2 R SQ 900 65K 12W 6" EMC
Product Description
Aluminium, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 6500 K, (0.313, 0.337) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Value ladder Value
- Warranty period 1 years