Philips Latam Downlight, 6 W, 400 lm, 4000 K, Wide beam, White
DL252 G2 R Rd 400 40K 6W 4" EMC
Product Description
Aluminium, White, Power supply unit, 400 lm, 6 W, 66 lm/W, 4000 K, (0.380, 0.380) <6SDCM, Wide beam, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Value ladder Value
- Warranty period 1 years