PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Greenup Slim Downlight, 21 W, 2100 lm, 4000 K, Textured, IP20 | Finger-protected

Product Description

Philips Greenup Slim Downlight, 21 W, 2100 lm, 4000 K, Textured, IP20 | Finger-protected

Order code: 911401804080
Full order code: 692382863275599

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Warranty period
    3 years

Downloads