PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Greenup Slim Downlight, 6.5 W, 650 lm, 3000 K, Textured, IP20 | Finger-protected

Product Description

Philips Greenup Slim Downlight, 6.5 W, 650 lm, 3000 K, Textured, IP20 | Finger-protected

Order code: 911401802780
Full order code: 692382863268799

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Warranty period
    3 years

Downloads