Philips GreenSpace, with a perfect fit, 3D printed, 13.3 W, D180 mm, 1849 lm, 4000 K, High-gloss reflector, IP20
TCTT180 20S/840 PSU-E WH201
Product Description
with a perfect fit, D180 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 1849 lm, 13.3 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Mounting Recessed
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -