PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace, 8.2 W, D150 mm, 1050 lm, 3000 K, UGR19, High-gloss reflector, IP20, ELP3h

DN461B LED11S/830 PSU-E C ELP3 WH P

Product Description

D150 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 1050 lm, 8.2 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole, Emergency lighting 3 hours duration Pro version

Order code: 912500100538
Full order code: 871869979343200

Specifications

  • Lamp family code
    LED11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads