PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace, 8.2 W, D150 mm, 1000 lm, 3000 K, UGR19, High-gloss reflector, Clear, IP20/54

DN463B LED11S/830 PSU-E C WH PCC P

Product Description

D150 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 1000 lm, 8.2 W, 120 lm/W, 3000 K, (0.44, 0.40) SDCM<3, UGR19, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 3-pole

Order code: 912500100066
Full order code: 871869938466100

Specifications

  • Lamp family code
    LED11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads