Philips GreenSpace, 8.6 W, D150 mm, 1000 lm, 3000 K, DALI, Interact Ready, UGR19, High-gloss reflector, Clear, IP20
DN463B LED11S/830 DIA-VLC-E C WH PCC P
Product Description
D150 mm, Polycarbonate, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 1000 lm, 8.6 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, Clear, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Feed-through connector 5-pole
Specifications
- Lamp family code 11S [LED Module, system flux 1100 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -