Philips GreenSpace Slim Downlight G2, 10 W, 1150 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)
Product Description
Philips GreenSpace Slim Downlight G2, 10 W, 1150 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)
Specifications
- Number of gear units 1 unit
- Gear EB [Electronic]
- Driver included Yes
- Light source engine type LED
- Warranty period 5 years