PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Slim Downlight G2, 9.5 W, 1150 lm, 3000 K, 4000 K, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Product Description

Philips GreenSpace Slim Downlight G2, 9.5 W, 1150 lm, 3000 K, 4000 K, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Order code: 911401829488
Full order code: 692382862265799

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads