PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace G6, 19.2 W, 2500 lm, 6500 K, Facetted reflector, Matte, IP20 | Finger-protected

Product Description

Philips GreenSpace G6, 19.2 W, 2500 lm, 6500 K, Facetted reflector, Matte, IP20 | Finger-protected

Order code: 911401527944

Specifications

  • Number of gear units
    -
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads