PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 10.5 W, 900 lm, 4000 K, Beam angle 110°, White

DN020B G4 LED9/NW 10.5W 220-240V D125

Product Description

Plastic, White, Power supply unit, 900 lm, 10.5 W, 85 lm/W, 4000 K, (X=, 0.3839;Y=, 0.3843) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003279317
Full order code: 871869977979500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    10,000
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads