PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 7 W, 600 lm, 4000 K, Beam angle 110°, White

DN020B G4 LED6/NW 7W 220-240V D100

Product Description

Plastic, White, Power supply unit, 600 lm, 7 W, 85 lm/W, 4000 K, (X=, 0.3874;Y=, 0.388) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003278708
Full order code: 872016917562400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    10,000
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads