Philips Essential SmartBright LED Downlight, 4.5 W, 380 lm, 3000 K, Beam angle 110°, White
DN020B G4 LED4/WW 4.5W 220-240V D90
Product Description
Plastic, White, Power supply unit, 380 lm, 4.5 W, 84 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Switching Cycle 10,000
- Value ladder Value
- Warranty period 1 years