Philips Essential SmartBright LED Downlight, 9 W, 900 lm, 4000 K, Matt optic decorative, White
DN200 G3 LED9 840 9W D150 CN
Product Description
Plastic, White, Power supply unit (On/Off), 900 lm, 9 W, 100 lm/W, 4000 K, (X=, 0.3863;Y=, 0.3863) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Value
- Warranty period 1 years