PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 3.5 W, 280 lm, 3000 K, Matt optic decorative, White

DN200 G3 LED3 830 3.5W D80 CN

Product Description

Plastic, White, Power supply unit (On/Off), 280 lm, 3.5 W, 80 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003269510
Full order code: 694783049583200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads