Philips Essential SmartBright LED Downlight, 12 W, 1300 lm, 6500 K, Beam angle 110°, White
DN500B G3 LED12/CW 12W 220V D150 RD
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1300 lm, 12 W, 108.00 lm/W, 6500 K, (IEC6500K, 0.313, 0.337) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Value
- Warranty period 3 years